Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ELCSB25D-NZ-B03-30

Expand Table
EN
1/5
Model
MODEL
Size
SI [mm]
Motor Direction
MD
Motor type
MT
Screw type
SCT
Screw Thread pitch
SCP [mm]
Stroke
ST [mm]
Table Position
POS [mm]
Weight
WE [kg]
LINK
LINK
1
2
3
4
ELCSB16D-NZ-B2.5-30
16
D: Direct type
NZ: Stepper Motor
B: Ball Screw
2.5
30
0.00
0.64
http://www.dg-sl.com
ELCSB25D-NZ-B03-30
25
D: Direct type
NZ: Stepper Motor
B: Ball Screw
03
30
0.00
1.27
http://www.dg-sl.com
ELCSB32D-NZ-B04-30
32
D: Direct type
NZ: Stepper Motor
B: Ball Screw
04
30
0.00
1.90
http://www.dg-sl.com
ELCSB63D-NZ-B05-50
63
D: Direct type
NZ: Stepper Motor
B: Ball Screw
05
50
0.00
0.00
http://www.dg-sl.com
Comprimi la tabella (4 prodotti configurabili)
ShorttextElectric Cylinders - Linear Actuators/Slider Type/Motor Direct Type/Motorless Type
Ultime modifiche27.02.2025 00:27:40
Unità

Classificazioni

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties